(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-Static Stretch Blouson

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 7,126.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6700-011-4L
6700-011-EL
6700-011-L
6700-011-LL
6700-011-M
6700-011-S
6700-015-4L
6700-015-EL
6700-015-L
6700-015-LL
6700-015-M
6700-015-S
6700-017-4L
6700-017-EL
6700-017-L
6700-017-LL
6700-017-M
6700-017-S
6700-039-4L
6700-039-EL
6700-039-L
6700-039-LL
6700-039-M
6700-039-S
6700-062-4L
6700-062-EL
6700-062-L
6700-062-LL
6700-062-M
6700-062-S
6700-074-4L
6700-074-EL
6700-074-L
6700-074-LL
6700-074-M
6700-074-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 8,479.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 133 60 Navy 71 4L 1 pc.

₹ 7,281.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 124 60 Navy 71 EL 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 116 56 Navy 65 L 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 120 58 Navy 68 LL 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 112 54 Navy 62 M 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 108 52 Navy 59 S 1 pc.

₹ 8,479.00

2 Piece(s) 10 Day(s) or more Blue 56 133 60 Blue gray 71 4L 1 pc.

₹ 7,281.00

2 Piece(s) 10 Day(s) or more Blue 54 124 60 Blue gray 71 EL 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Blue 50 116 56 Blue gray 65 L 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Blue 52 120 58 Blue gray 68 LL 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Blue 48 112 54 Blue gray 62 M 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Blue 46 108 52 Blue gray 59 S 1 pc.

₹ 8,479.00

2 Piece(s) 10 Day(s) or more White 56 133 60 Ivory 71 4L 1 pc.

₹ 7,281.00

2 Piece(s) 10 Day(s) or more White 54 124 60 Ivory 71 EL 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more White 50 116 56 Ivory 65 L 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more White 52 120 58 Ivory 68 LL 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more White 48 112 54 Ivory 62 M 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more White 46 108 52 Ivory 59 S 1 pc.

₹ 8,479.00

2 Piece(s) 10 Day(s) or more Green 56 133 60 Earth green 71 4L 1 pc.

₹ 7,281.00

2 Piece(s) 10 Day(s) or more Green 54 124 60 Earth green 71 EL 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 50 116 56 Earth green 65 L 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 52 120 58 Earth green 68 LL 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 48 112 54 Earth green 62 M 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 46 108 52 Earth green 59 S 1 pc.

₹ 8,479.00

2 Piece(s) 10 Day(s) or more Green 56 133 60 Smoke green 71 4L 1 pc.

₹ 7,281.00

2 Piece(s) 10 Day(s) or more Green 54 124 60 Smoke green 71 EL 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 50 116 56 Smoke green 65 L 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 52 120 58 Smoke green 68 LL 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 48 112 54 Smoke green 62 M 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 46 108 52 Smoke green 59 S 1 pc.

₹ 8,479.00

2 Piece(s) 10 Day(s) or more Green 56 133 60 Pale green 71 4L 1 pc.

₹ 7,281.00

2 Piece(s) 10 Day(s) or more Green 54 124 60 Pale green 71 EL 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 50 116 56 Pale green 65 L 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 52 120 58 Pale green 68 LL 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 48 112 54 Pale green 62 M 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 46 108 52 Pale green 59 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    60% polyester / 40% cotton (fabric: 65% polyester / 35% cotton, lining: 65% cotton / 35% polyester)
  • Functionality
    Stretch and holds a field notebook
  • Material
    ST Nordea lining triple-layer twill
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

"Tough" clothing made in the pursuit of durability.
· Uses a three-layer thread structure with excellent sweat-absorbing and quick-drying characteristics.
· Longtime best seller that has gained recognition from numerous workers for its outstanding stretch that allows the body to move under extreme conditions.
[Features]
· Sewn logo

Part Number
6700-011-4L
6700-011-EL
6700-011-L
6700-011-LL
6700-011-M
6700-011-S
6700-015-4L
6700-015-EL
6700-015-L
6700-015-LL
6700-015-M
6700-015-S
6700-017-4L
6700-017-EL
6700-017-L
6700-017-LL
6700-017-M
6700-017-S
6700-039-4L
6700-039-EL
6700-039-L
6700-039-LL
6700-039-M
6700-039-S
6700-062-4L
6700-062-EL
6700-062-L
6700-062-LL
6700-062-M
6700-062-S
6700-074-4L
6700-074-EL
6700-074-L
6700-074-LL
6700-074-M
6700-074-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 8,479.00

2 Piece(s) 10 Day(s) or more Navy Blue 56 133 60 Navy 71 4L 1 pc.

₹ 7,281.00

2 Piece(s) 10 Day(s) or more Navy Blue 54 124 60 Navy 71 EL 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Navy Blue 50 116 56 Navy 65 L 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Navy Blue 52 120 58 Navy 68 LL 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Navy Blue 48 112 54 Navy 62 M 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Navy Blue 46 108 52 Navy 59 S 1 pc.

₹ 8,479.00

2 Piece(s) 10 Day(s) or more Blue 56 133 60 Blue gray 71 4L 1 pc.

₹ 7,281.00

2 Piece(s) 10 Day(s) or more Blue 54 124 60 Blue gray 71 EL 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Blue 50 116 56 Blue gray 65 L 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Blue 52 120 58 Blue gray 68 LL 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Blue 48 112 54 Blue gray 62 M 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Blue 46 108 52 Blue gray 59 S 1 pc.

₹ 8,479.00

2 Piece(s) 10 Day(s) or more White 56 133 60 Ivory 71 4L 1 pc.

₹ 7,281.00

2 Piece(s) 10 Day(s) or more White 54 124 60 Ivory 71 EL 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more White 50 116 56 Ivory 65 L 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more White 52 120 58 Ivory 68 LL 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more White 48 112 54 Ivory 62 M 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more White 46 108 52 Ivory 59 S 1 pc.

₹ 8,479.00

2 Piece(s) 10 Day(s) or more Green 56 133 60 Earth green 71 4L 1 pc.

₹ 7,281.00

2 Piece(s) 10 Day(s) or more Green 54 124 60 Earth green 71 EL 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 50 116 56 Earth green 65 L 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 52 120 58 Earth green 68 LL 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 48 112 54 Earth green 62 M 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 46 108 52 Earth green 59 S 1 pc.

₹ 8,479.00

2 Piece(s) 10 Day(s) or more Green 56 133 60 Smoke green 71 4L 1 pc.

₹ 7,281.00

2 Piece(s) 10 Day(s) or more Green 54 124 60 Smoke green 71 EL 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 50 116 56 Smoke green 65 L 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 52 120 58 Smoke green 68 LL 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 48 112 54 Smoke green 62 M 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 46 108 52 Smoke green 59 S 1 pc.

₹ 8,479.00

2 Piece(s) 10 Day(s) or more Green 56 133 60 Pale green 71 4L 1 pc.

₹ 7,281.00

2 Piece(s) 10 Day(s) or more Green 54 124 60 Pale green 71 EL 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 50 116 56 Pale green 65 L 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 52 120 58 Pale green 68 LL 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 48 112 54 Pale green 62 M 1 pc.

₹ 7,126.00

2 Piece(s) 10 Day(s) or more Green 46 108 52 Pale green 59 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon