(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Women's Winter Coat (With Hood)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 8,210.89 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
560-055-4L
560-055-EL
560-055-L
560-055-LL
560-055-M
560-055-S
560-060-4L
560-060-EL
560-060-L
560-060-LL
560-060-M
560-060-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Chest measurement
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 9,798.07

1 Piece(s) 10 Day(s) or more Green 128 Mint green 80 4L 1 pc.

₹ 8,348.84

1 Piece(s) 10 Day(s) or more Green 124 Mint green 78 EL 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Green 116 Mint green 74 L 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Green 120 Mint green 76 LL 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Green 112 Mint green 72 M 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Green 108 Mint green 70 S 1 pc.

₹ 9,798.07

1 Piece(s) 10 Day(s) or more Red 128 Coral pink 80 4L 1 pc.

₹ 8,348.84

1 Piece(s) 10 Day(s) or more Red 124 Coral pink 78 EL 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Red 116 Coral pink 74 L 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Red 120 Coral pink 76 LL 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Red 112 Coral pink 72 M 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Red 108 Coral pink 70 S 1 pc.

Basic Specifications

  • Commodity Classification
    Other
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% polyester (fabric: 100% polyester, lining: polyester taffeta / 120 g insulated quilting)
  • Set contents
    Removable hood (zipper)
  • Material
    Milpa taffeta
  • Quantity
    1 pc.

Product Description

A winter item to highlight your femininity.
· Winter wear for women made of a high-quality material called "Milpa Taffeta" with a refined glossy appearance and drape to create a light and beautiful silhouette.
· Feminine color and one of the most popular choices in the lineup.
[Features]
· Lined torso
· Double-layer neckband specification
· Decorative chest pleating
· Inner pocket
· Sewn logo
· Decorative buttons
· Jersey specification inside sleeve opening (tight cuff type)
· With drawstring through hem

Part Number
560-055-4L
560-055-EL
560-055-L
560-055-LL
560-055-M
560-055-S
560-060-4L
560-060-EL
560-060-L
560-060-LL
560-060-M
560-060-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Chest measurement
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 9,798.07

1 Piece(s) 10 Day(s) or more Green 128 Mint green 80 4L 1 pc.

₹ 8,348.84

1 Piece(s) 10 Day(s) or more Green 124 Mint green 78 EL 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Green 116 Mint green 74 L 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Green 120 Mint green 76 LL 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Green 112 Mint green 72 M 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Green 108 Mint green 70 S 1 pc.

₹ 9,798.07

1 Piece(s) 10 Day(s) or more Red 128 Coral pink 80 4L 1 pc.

₹ 8,348.84

1 Piece(s) 10 Day(s) or more Red 124 Coral pink 78 EL 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Red 116 Coral pink 74 L 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Red 120 Coral pink 76 LL 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Red 112 Coral pink 72 M 1 pc.

₹ 8,210.89

1 Piece(s) 10 Day(s) or more Red 108 Coral pink 70 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1