(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Nonpul Blouson Jacket, 430 Series (Autumn/Winter)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 8,252.40 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
430-012-4L
430-012-EL
430-012-L
430-012-LL
430-012-M
430-012-S
430-039-4L
430-039-EL
430-039-L
430-039-LL
430-039-M
430-039-S
430-070-4L
430-070-EL
430-070-L
430-070-LL
430-070-M
430-070-S
430-082-4L
430-082-EL
430-082-L
430-082-LL
430-082-M
430-082-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 9,852.98

1 Piece(s) 10 Day(s) or more Green 53.5 146 62 Green 71 4L 1 pc.

₹ 8,390.36

1 Piece(s) 10 Day(s) or more Green 51.5 141 61 Green 71 EL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 47.5 131 58 Green 65 L 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 49.5 136 60 Green 68 LL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 45.5 126 56 Green 62 M 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 43.5 121 54 Green 59 S 1 pc.

₹ 9,852.98

1 Piece(s) 10 Day(s) or more Green 53.5 146 62 Earth green 71 4L 1 pc.

₹ 8,390.36

1 Piece(s) 10 Day(s) or more Green 51.5 141 61 Earth green 71 EL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 47.5 131 58 Earth green 65 L 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 49.5 136 60 Earth green 68 LL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 45.5 126 56 Earth green 62 M 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 43.5 121 54 Earth green 59 S 1 pc.

₹ 9,852.98

1 Piece(s) 10 Day(s) or more Yellow 53.5 146 62 Mustard 71 4L 1 pc.

₹ 8,390.36

1 Piece(s) 10 Day(s) or more Yellow 51.5 141 61 Mustard 71 EL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Yellow 47.5 131 58 Mustard 65 L 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Yellow 49.5 136 60 Mustard 68 LL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Yellow 45.5 126 56 Mustard 62 M 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Yellow 43.5 121 54 Mustard 59 S 1 pc.

₹ 9,852.98

1 Piece(s) 10 Day(s) or more Blue 53.5 146 62 Mist blue 71 4L 1 pc.

₹ 8,390.36

1 Piece(s) 10 Day(s) or more Blue 51.5 141 61 Mist blue 71 EL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Blue 47.5 131 58 Mist blue 65 L 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Blue 49.5 136 60 Mist blue 68 LL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Blue 45.5 126 56 Mist blue 62 M 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Blue 43.5 121 54 Mist blue 59 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 60%, polyester 40%
  • Functionality
    Deodorizing and holds a field notebook
  • Material
    SARAH-TOP soft chino (mercerized)
  • Quantity
    1 pc.

Product Description

[Features]
· Contrasting color on the lining of the collar
· Sewn logo
· Buttons with original design
· Relaxed fit
· Single piece of fabric from side to sleeve
·A higher-grade texture wrapped in high-quality Indian cotton
·Achieved unprecedented natural and supple drape by using high quality Indian cotton
·Quality that does not change even after washing
·Special sewing NONPUL eliminates the "tight" feeling of the arm

Part Number
430-012-4L
430-012-EL
430-012-L
430-012-LL
430-012-M
430-012-S
430-039-4L
430-039-EL
430-039-L
430-039-LL
430-039-M
430-039-S
430-070-4L
430-070-EL
430-070-L
430-070-LL
430-070-M
430-070-S
430-082-4L
430-082-EL
430-082-L
430-082-LL
430-082-M
430-082-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 9,852.98

1 Piece(s) 10 Day(s) or more Green 53.5 146 62 Green 71 4L 1 pc.

₹ 8,390.36

1 Piece(s) 10 Day(s) or more Green 51.5 141 61 Green 71 EL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 47.5 131 58 Green 65 L 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 49.5 136 60 Green 68 LL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 45.5 126 56 Green 62 M 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 43.5 121 54 Green 59 S 1 pc.

₹ 9,852.98

1 Piece(s) 10 Day(s) or more Green 53.5 146 62 Earth green 71 4L 1 pc.

₹ 8,390.36

1 Piece(s) 10 Day(s) or more Green 51.5 141 61 Earth green 71 EL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 47.5 131 58 Earth green 65 L 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 49.5 136 60 Earth green 68 LL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 45.5 126 56 Earth green 62 M 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Green 43.5 121 54 Earth green 59 S 1 pc.

₹ 9,852.98

1 Piece(s) 10 Day(s) or more Yellow 53.5 146 62 Mustard 71 4L 1 pc.

₹ 8,390.36

1 Piece(s) 10 Day(s) or more Yellow 51.5 141 61 Mustard 71 EL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Yellow 47.5 131 58 Mustard 65 L 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Yellow 49.5 136 60 Mustard 68 LL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Yellow 45.5 126 56 Mustard 62 M 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Yellow 43.5 121 54 Mustard 59 S 1 pc.

₹ 9,852.98

1 Piece(s) 10 Day(s) or more Blue 53.5 146 62 Mist blue 71 4L 1 pc.

₹ 8,390.36

1 Piece(s) 10 Day(s) or more Blue 51.5 141 61 Mist blue 71 EL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Blue 47.5 131 58 Mist blue 65 L 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Blue 49.5 136 60 Mist blue 68 LL 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Blue 45.5 126 56 Mist blue 62 M 1 pc.

₹ 8,252.40

1 Piece(s) 10 Day(s) or more Blue 43.5 121 54 Mist blue 59 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1