(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Relaxed-Fit Long-Sleeve T-Shirt (Green, Yellow, Blue)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,473.69 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
401-012-4L
401-012-EL
401-012-L
401-012-LL
401-012-M
401-012-S
401-039-4L
401-039-EL
401-039-L
401-039-LL
401-039-M
401-039-S
401-070-4L
401-070-EL
401-070-L
401-070-LL
401-070-M
401-070-S
401-082-4L
401-082-EL
401-082-L
401-082-LL
401-082-M
401-082-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,715.31

1 Piece(s) 10 Day(s) or more Green 52.5 136 62 Green 80 4L 1 pc.

₹ 6,611.65

1 Piece(s) 10 Day(s) or more Green 50.5 131 61 Green 78 EL 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Green 46.5 121 58 Green 76 L 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Green 48.5 126 60 Green 78 LL 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Green 44.5 116 56 Green 74 M 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Green 42.5 111 54 Green 72 S 1 pc.

₹ 7,715.31

1 Piece(s) 10 Day(s) or more Green 52.5 136 62 Earth green 80 4L 1 pc.

₹ 6,611.65

1 Piece(s) 10 Day(s) or more Green 50.5 131 61 Earth green 78 EL 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Green 46.5 121 58 Earth green 76 L 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Green 48.5 126 60 Earth green 78 LL 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Green 44.5 116 56 Earth green 74 M 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Green 42.5 111 54 Earth green 72 S 1 pc.

₹ 7,715.31

1 Piece(s) 10 Day(s) or more Yellow 52.5 136 62 Mustard 80 4L 1 pc.

₹ 6,611.65

1 Piece(s) 10 Day(s) or more Yellow 50.5 131 61 Mustard 78 EL 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Yellow 46.5 121 58 Mustard 76 L 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Yellow 48.5 126 60 Mustard 78 LL 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Yellow 44.5 116 56 Mustard 74 M 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Yellow 42.5 111 54 Mustard 72 S 1 pc.

₹ 7,715.31

1 Piece(s) 10 Day(s) or more Blue 52.5 136 62 Mist blue 80 4L 1 pc.

₹ 6,611.65

1 Piece(s) 10 Day(s) or more Blue 50.5 131 61 Mist blue 78 EL 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Blue 46.5 121 58 Mist blue 76 L 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Blue 48.5 126 60 Mist blue 78 LL 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Blue 44.5 116 56 Mist blue 74 M 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Blue 42.5 111 54 Mist blue 72 S 1 pc.

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Cotton 60%, polyester 40%
  • Functionality
    Deodorizing and holds a field notebook
  • Material
    SARAH-TOP soft cloth (mercerized)
  • Quantity
    1 pc.

Product Description

Relaxed-fit design eliminates the feeling of tightness in the arms.
Uniform that is one class higher in pursuit of high quality in terms of texture and comfort.

Part Number
401-012-4L
401-012-EL
401-012-L
401-012-LL
401-012-M
401-012-S
401-039-4L
401-039-EL
401-039-L
401-039-LL
401-039-M
401-039-S
401-070-4L
401-070-EL
401-070-L
401-070-LL
401-070-M
401-070-S
401-082-4L
401-082-EL
401-082-L
401-082-LL
401-082-M
401-082-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

₹ 7,715.31

1 Piece(s) 10 Day(s) or more Green 52.5 136 62 Green 80 4L 1 pc.

₹ 6,611.65

1 Piece(s) 10 Day(s) or more Green 50.5 131 61 Green 78 EL 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Green 46.5 121 58 Green 76 L 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Green 48.5 126 60 Green 78 LL 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Green 44.5 116 56 Green 74 M 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Green 42.5 111 54 Green 72 S 1 pc.

₹ 7,715.31

1 Piece(s) 10 Day(s) or more Green 52.5 136 62 Earth green 80 4L 1 pc.

₹ 6,611.65

1 Piece(s) 10 Day(s) or more Green 50.5 131 61 Earth green 78 EL 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Green 46.5 121 58 Earth green 76 L 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Green 48.5 126 60 Earth green 78 LL 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Green 44.5 116 56 Earth green 74 M 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Green 42.5 111 54 Earth green 72 S 1 pc.

₹ 7,715.31

1 Piece(s) 10 Day(s) or more Yellow 52.5 136 62 Mustard 80 4L 1 pc.

₹ 6,611.65

1 Piece(s) 10 Day(s) or more Yellow 50.5 131 61 Mustard 78 EL 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Yellow 46.5 121 58 Mustard 76 L 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Yellow 48.5 126 60 Mustard 78 LL 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Yellow 44.5 116 56 Mustard 74 M 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Yellow 42.5 111 54 Mustard 72 S 1 pc.

₹ 7,715.31

1 Piece(s) 10 Day(s) or more Blue 52.5 136 62 Mist blue 80 4L 1 pc.

₹ 6,611.65

1 Piece(s) 10 Day(s) or more Blue 50.5 131 61 Mist blue 78 EL 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Blue 46.5 121 58 Mist blue 76 L 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Blue 48.5 126 60 Mist blue 78 LL 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Blue 44.5 116 56 Mist blue 74 M 1 pc.

₹ 6,473.69

1 Piece(s) 10 Day(s) or more Blue 42.5 111 54 Mist blue 72 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon