(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soft Jaw Molding Tool For TL-TYPE Hydraulic/Pneumatic Chucks

Soft Jaw Molding Tool For TL-TYPE Hydraulic/Pneumatic Chucks

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Soft Jaw Molding Tool For TL-TYPE Hydraulic/Pneumatic Chucks
  • Soft Jaw Molding Tool For TL-TYPE Hydraulic/Pneumatic Chucks
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      43,580₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Ensure that the soft jaw bolt hole diameter is larger than the locking pin diameter.

Product Description

[Features]· Economical molding tool that allows molding of soft jaws for multiple chuck sizes on one tool. · Soft jaw molding can be implemented under the same conditions as when chucking workpieces, improving center runout precision and also enhancing gripping force. · The molding tool jaw is interchangeable between a forward direction and backward direction, providing a wide adjustment range.

 
Part Number
TL100
TL125
TL160
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible Chuck Nominal Size Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension H
(mm)
Dimension I
(mm)
Chuck size
(mm)
Load capability
(KN)
Maximum number of rotations
(min-1)
Jaw stroke (1 rotation)
(mm)
Jaw maximum swing (external fastening)
(mm)
Mass
(kg)

₹ 43,579.89

1 Piece(s) 8 Day(s) or more 5~810017026137External clamping: 30, Lining: 62External clamping: 68, Lining: 1005 to 8158007.41122.7

₹ 48,306.73

1 Piece(s) 8 Day(s) or more 6~101252002616.38External clamping: 44, Lining: 76External clamping: 85, Lining: 1136 to 10157007.41263.5

₹ 60,938.16

1 Piece(s) 8 Day(s) or more 8~121602483118.38External clamping: 48, Lining: 95External clamping: 103, Lining: 1488 to 12176008.51635.7

Loading...

  1. 1

Basic Information

Type Soft Jaw Molding Jig / Soft Jaw Molding Holder
X
whatsapp-qr whatsapp-icon