(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Soft-Jaw Molding Tool For JB-TYPE Hydraulic/Pneumatic Chucks (Part Number)

Soft-Jaw Molding Tool For JB-TYPE Hydraulic/Pneumatic Chucks

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Soft-Jaw Molding Tool For JB-TYPE Hydraulic/Pneumatic Chucks
  • Soft-Jaw Molding Tool For JB-TYPE Hydraulic/Pneumatic Chucks
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,065₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Ensure that the soft jaw bolt hole diameter is larger than the locking pin diameter.

Product Description

[Features]· Soft jaw molding tool for 3-jaw chucks with which soft-jaw molding can be implemented under the same conditions as when chucking workpieces, improving center runout precision and also enhancing gripping force. · Can be used for each manufacturer's hydraulic/pneumatic chucks.

 
Part Number
JB06-13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible Chuck Nominal Size Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Chuck size
(mm)
Load capability
(KN)
Maximum number of rotations
(min-1)
Mass
(kg)

₹ 19,168.42

1 Piece(s) 7 Day(s) or more 6801681212329136158001.6

Loading...

  1. 1

Basic Information

Type Soft Jaw Molding Jig / Soft Jaw Molding Holder Material SCM440

Please check the type/dimensions/specifications of the part JB06-13 in the Soft-Jaw Molding Tool For JB-TYPE Hydraulic/Pneumatic Chucks series.

Product variants

Part Number
JB04
JB05
JB06
JB08
JB10
JB12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Chuck size
(mm)
Load capability
(KN)
Maximum number of rotations
(min-1)
Mass
(kg)

₹ 19,065.38

1 Piece(s) 7 Day(s) or more 4341141212289134128000.9

₹ 19,208.42

1 Piece(s) 7 Day(s) or more 5601401212289135128001.2

₹ 19,870.60

1 Piece(s) 17 Day(s) or more 680168121232916.56158001.6

₹ 26,055.56

1 Piece(s) 7 Day(s) or more 8115218121536918.58157002.4

₹ 31,215.98

1 Piece(s) 9 Day(s) or more 10150258121740918.510156003.1

₹ 37,619.60

1 Piece(s) 7 Day(s) or more 12188316152150922.512175005.4