(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]· Soft jaw molding tool for 3-jaw chucks with which soft-jaw molding can be implemented under the same conditions as when chucking workpieces, improving center runout precision and also enhancing gripping force. · Can be used for each manufacturer's hydraulic/pneumatic chucks.
Part Number |
---|
JB04 |
JB05 |
JB06 |
JB06-13 |
JB08 |
JB10 |
JB12 |
JB15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Chuck Nominal Size | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension E (mm) | Dimension F (mm) | Dimension G (mm) | Chuck size (mm) | Load capability (KN) | Maximum number of rotations (min-1) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 19,065.38 | 1 Piece(s) | 7 Day(s) or more | 4 | 34 | 114 | 12 | 12 | 28 | 9 | 13 | 4 | 12 | 800 | 0.9 | ||
₹ 19,208.42 | 1 Piece(s) | 7 Day(s) or more | 5 | 60 | 140 | 12 | 12 | 28 | 9 | 13 | 5 | 12 | 800 | 1.2 | ||
₹ 19,870.60 | 1 Piece(s) | 17 Day(s) or more | 6 | 80 | 168 | 12 | 12 | 32 | 9 | 16.5 | 6 | 15 | 800 | 1.6 | ||
₹ 19,168.42 | 1 Piece(s) | 7 Day(s) or more | 6 | 80 | 168 | 12 | 12 | 32 | 9 | 13 | 6 | 15 | 800 | 1.6 | ||
₹ 26,055.56 | 1 Piece(s) | 7 Day(s) or more | 8 | 115 | 218 | 12 | 15 | 36 | 9 | 18.5 | 8 | 15 | 700 | 2.4 | ||
₹ 31,215.98 | 1 Piece(s) | 9 Day(s) or more | 10 | 150 | 258 | 12 | 17 | 40 | 9 | 18.5 | 10 | 15 | 600 | 3.1 | ||
₹ 37,619.60 | 1 Piece(s) | 7 Day(s) or more | 12 | 188 | 316 | 15 | 21 | 50 | 9 | 22.5 | 12 | 17 | 500 | 5.4 | ||
₹ 57,717.51 | 1 Piece(s) | 7 Day(s) or more | 15 | 230 | 380 | 20 | 23 | 52 | 16 | 31 | 15 | 17 | 400 | 10.1 |
Loading...
Type | Soft Jaw Molding Jig / Soft Jaw Molding Holder | Material | SCM440 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy