(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A wide range of lineup. Made of S45C, and the jaw tip shape is flat.
Part Number |
---|
STJ-385-H65 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Compatible Chuck Nominal Size | Jaw Height (mm) | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension E (mm) | Dimension F (mm) | Dimension G (mm) | Dimension H (mm) | Mounting bolt hole dimensions (mm) | Dimension I (mm) | Dimension J (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 32,284.55 | 1 Pack(s) | 3 Pieces Per Package | 7 Day(s) or more | 385 | 65.5 | 140 | 43 | 65.5 | 12.7 | 6 | 3.5 | 76.2 | M16 | 26 | 76.51 | 19.03 |
Loading...
Type | Soft Jaw | Mounting type | Upper and Lower Divided Jaw Type | Compatible Manufacturer | Victor |
---|---|---|---|---|---|
Jaw shape | Not tapered | Material | S45C |