(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Soft Jaw For STJ Victor (Nobel) Scroll Chucks【3 Pieces Per Package】

Soft Jaw For STJ Victor (Nobel) Scroll Chucks
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,335₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide range of lineup. Made of S45C, and the jaw tip shape is flat.

 
Part Number
STJ-110-H30
STJ-110-H47
STJ-130-H35
STJ-130-H48
STJ-165-H42
STJ-165-H63
STJ-385-H65
STJ-385-H86
STJ-385-H106
STJ-460-H77
STJ-460-H106
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Mounting bolt hole dimensions
(mm)
Dimension I
(mm)
Dimension J
(mm)

₹ 7,335.27

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 110305319307.942.53.424M61127.769.53

₹ 7,524.18

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 11047.5531947.57.942.53.424M61127.769.53

₹ 7,814.82

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 13035.5622335.57.9433.932M81433.3412.68

₹ 8,052.29

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 130486223487.9433.932M81433.3412.68

₹ 8,771.95

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 16542.5753042.57.9433.738M101741.3412.68

₹ 16,248.25

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 165637530637.9433.738M101741.3412.68

₹ 32,284.55

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 38565.51404365.512.763.576.2M162676.5119.03

₹ 37,717.85

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 38586140438612.763.576.2M162676.5119.03

₹ 41,944.02

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 3851061404310612.763.576.2M162676.5119.03

₹ 35,783.82

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 46077.51405077.512.763.576.2M203276.5119.03

₹ 44,291.93

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 4601061405010612.763.576.2M203276.5119.03

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Upper and Lower Divided Jaw Type Compatible Manufacturer Victor
Jaw shape Not tapered Material S45C