(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soft Jaw For AL-MSE Aluminum Soul Scroll Chucks【3 Pieces Per Package】

Soft Jaw For AL-MSE Aluminum Soul Scroll Chucks
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,212₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide range of lineup. Made of S45C, and the jaw tip is V-shaped.

 
Part Number
AL-MSE-6-H38
AL-MSE-6-H63
AL-MSE-7-H41
AL-MSE-7-H63
AL-MSE-9-H63
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension K
(mm)
Mounting bolt hole dimensions
(mm)
Dimension I
(mm)
Dimension J
(mm)

₹ 11,212.11

1 Pack(s)

3 Pieces Per Package

14 Day(s) or more 6387726387.9438M10151740.512.7

₹ 22,540.47

1 Pack(s)

3 Pieces Per Package

14 Day(s) or more 6637726637.9438M10151740.512.7

₹ 13,754.69

1 Pack(s)

3 Pieces Per Package

14 Day(s) or more 7419228417.9444M10151748.3512.7

₹ 26,038.51

1 Pack(s)

3 Pieces Per Package

14 Day(s) or more 7639228637.9444M10151748.3512.7

₹ 33,250.44

1 Pack(s)

3 Pieces Per Package

18 Day(s) or more 963107346312.754M12202056.519.02

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Upper and Lower Divided Jaw Type Compatible Manufacturer Other
Dimension E(mm) 3 Dimension F(mm) 4 Jaw shape Tapered
Material Aluminum (A2017)
X
whatsapp-qr whatsapp-icon