(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Soft Jaw For MSE Soul Scroll Chucks【3 Pieces Per Package】 (Part Number)

Soft Jaw For MSE Soul Scroll Chucks
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,267₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide range of lineup. Made of S45C, and the jaw tip is V-shaped.

 
Part Number
MSE-9-H48
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension K
(mm)
Mounting bolt hole dimensions
(mm)
Dimension I
(mm)
Dimension J
(mm)

₹ 9,239.67

1 Pack(s)

3 Pieces Per Package

8 Day(s) or more 948107364812.7354M12151956.519

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Upper and Lower Divided Jaw Type Compatible Manufacturer Other
Dimension F(mm) 4 Jaw shape Tapered Material S45C

Please check the type/dimensions/specifications of the part MSE-9-H48 in the Soft Jaw For MSE Soul Scroll Chucks series.

Product variants

Part Number
MSE-15-H63
MSE-6-H36
MSE-6-H60
MSE-7-H38
MSE-9-H60
MSE-9-H90
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension K
(mm)
Mounting bolt hole dimensions
(mm)
Dimension I
(mm)
Dimension J
(mm)

₹ 23,899.49

3 Pieces Per Package

1 Pack(s) 8 Day(s) or more 1563155506312.7676.2M1622258119

₹ 6,266.53

3 Pieces Per Package

1 Pack(s) 10 Day(s) or more 6367726368338M10151740.512.7

₹ 11,859.33

3 Pieces Per Package

1 Pack(s) 8 Day(s) or more 6607726608338M10151740.512.7

₹ 7,516.95

3 Pieces Per Package

1 Pack(s) 8 Day(s) or more 7389228388344M10151748.512.7

₹ 16,280.33

3 Pieces Per Package

1 Pack(s) 8 Day(s) or more 960107366012.7354M12151956.519

₹ 22,296.24

3 Pieces Per Package

1 Pack(s) 8 Day(s) or more 990107369012.7354M12151956.519