(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

T-Nut (Jaw Nut) For Matsumoto And Hitachi Hydraulic/Pneumatic Chucks

T-Nut (Jaw Nut) For Matsumoto And Hitachi Hydraulic/Pneumatic Chucks
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,592₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide range of lineup. For Matsumoto/Hitachi Hydraulic/Air Chuck

 
Part Number
T-M-8
T-M-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible Chuck Nominal Size Dimension T1
(mm)
Dimension T2
(mm)
Dimension T4
(mm)
Dimension T6
(mm)
Dimension T7
(mm)
Dimension T8
(mm)
Dimension T9
(mm)

₹ 8,592.25

1 Piece(s) 5 Day(s) or more Type H 8-464520142514.58.58

₹ 8,928.80

1 Piece(s) 7 Day(s) or more Type H 10-675023163015815

Loading...

  1. 1

Basic Information

Type Jaw Nut Compatible Manufacturer Matsumoto Dimension T3(mm) 23
Dimension T5(mm) 10 Dimension T10(mm) M12 Material SCM435
Bolt type CBK208