(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Soft Jaw For AL-M/H Aluminum Matsumoto And Hitachi Hydraulic/Pneumatic Chucks【3 Pieces Per Package】

Soft Jaw For AL-M/H Aluminum Matsumoto And Hitachi Hydraulic/Pneumatic Chucks

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,725₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Good cutting performance that significantly reduces soft jaw molding time. The soft jaw material is soft and does not scratch the workpiece. Lower specific gravity compared to iron, curbing the decline in gripping power due to centrifugal force and enabling high-speed rotation cutting.

 
Part Number
AL-M-6-H34
AL-M-8-H60
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension H
(mm)
Dimension K
(mm)
Mounting bolt hole dimensions
(mm)
Dimension I
(mm)
Dimension J
(mm)

₹ 9,724.58

1 Pack(s)

3 Pieces Per Package

8 Day(s) or more 6348027.534113.542M8514104

₹ 16,959.44

1 Pack(s)

3 Pieces Per Package

14 Day(s) or more 86090366014545M122020255.5

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Matsumoto
Dimension G(mm) 25 Serration pitch 1.5 mm Hardness HRB50
Jaw shape Tapered Material Aluminum (A2017)