(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Soft Jaw For H011MC Howa Draw-Down Chucks【3 Pieces Per Package】

Soft Jaw For H011MC Howa Draw-Down Chucks

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Soft Jaw For H011MC Howa Draw-Down Chucks
  • Soft Jaw For H011MC Howa Draw-Down Chucks
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,686₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide range of lineup. H011MC For Howa Drawdown Chuck

 
Part Number
H011MC-6-H34
H011MC-8-H44
H011MC-10-H49
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Mounting bolt hole dimensions
(mm)
Dimension I
(mm)
Dimension J
(mm)
Reference drawing

₹ 12,685.96

1 Pack(s)

3 Pieces Per Package

8 Day(s) or more 6347035341033-M14234310Fig. 1

₹ 15,329.78

1 Pack(s)

3 Pieces Per Package

8 Day(s) or more 844.5884044.5163.53.526M12205312Fig. 2

₹ 17,339.84

1 Pack(s)

3 Pieces Per Package

14 Day(s) or more 1049.51005049.5183.53.532M14236215Fig. 2

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Upper and Lower Divided Jaw Type Compatible Manufacturer Howa
Jaw shape Not tapered Material S45C