(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soft Jaw, R-H01MA/H027M/H022M, Circular, for Howa Hydraulic/Air Chucks【3 Pieces Per Package】

Soft Jaw, R-H01MA/H027M/H022M, Circular, for Howa Hydraulic/Air Chucks
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      33,203₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·It can grip thin materials, thin plates, and pipes without deformation, and is effective in preventing chattering.

Part Number
R-H01MA-12-H50
R-H01MA-15-H70
R-H027M-8-H40
R-H027M-10-H50
R-H027M-12-H50
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Mounting bolt hole dimensions
(mm)
Serration pitch Internal diameter
(mm)

₹ 69,487.24

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 1250300506309018M14233.0 mm30

₹ 163,983.35

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 15703807085010026M20323.0 mm50

₹ 33,203.02

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 840200405255516M12191.5 mm25

₹ 48,589.71

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 1050250505307518M14191.5 mm30

₹ 74,315.76

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 1250300505359021M16231.5 mm30
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Mounting bolt hole dimensions
(mm)
Serration pitch Internal diameter
(mm)

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Howa
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list