(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Soft Jaw For KPC4 (Iron/Aluminum) Kitagawa Pneumatic Chucks【3 Pieces Per Package】

Soft Jaw For KPC4 (Iron/Aluminum) Kitagawa Pneumatic Chucks
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,717₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An abundant lineup of products

 
Part Number
KPC4-H19
KPC4-H25
KPC4-H38
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipJaw Height
(mm)
Dimension C
(mm)

₹ 10,716.55

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 1919

₹ 11,825.91

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 2525

₹ 13,513.25

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 3838

Loading...

  1. 1

Basic Information

Type Soft Jaw Compatible Chuck Nominal Size 4 Compatible Manufacturer Kitagawa
Dimension A(mm) 48.4 Dimension B(mm) 20 Dimension G(mm) 25.95
Mounting bolt hole dimensions(mm) 10 Material S45C