(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Soft Jaw For KPC80 (Iron/Aluminum) Kitagawa Pneumatic Chucks

Soft Jaw For KPC80 (Iron/Aluminum) Kitagawa Pneumatic Chucks
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,813₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide range of lineup. KPC80 (Steel/Aluminum) for Kitagawa Air Chuck

 
Part Number
AL-KPC80-H25
AL-KPC80-H38
AL-KPC80-H51
KPC80-H25
KPC80-H51
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJaw Height
(mm)
Dimension C
(mm)
Material

₹ 13,277.76

1 Piece(s) 18 Day(s) or more 2525Aluminum/A2017

₹ 14,387.13

1 Piece(s) 18 Day(s) or more 3838Aluminum/A2017

₹ 21,097.84

1 Piece(s) 18 Day(s) or more 5151Aluminum/A2017

₹ 10,812.98

1 Piece(s) 18 Day(s) or more 2525S45C

₹ 19,065.38

1 Piece(s) 18 Day(s) or more 5151S45C

Loading...

  1. 1

Basic Information

Type Soft Jaw Compatible Chuck Nominal Size 80 Compatible Manufacturer Kitagawa
Dimension A(mm) 38.4 Dimension B(mm) 20 Dimension G(mm) 26.05