(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soft Jaw For R-SBS Circular Kitagawa Scroll Chucks【1-3 Pieces Per Package】

Soft Jaw For R-SBS Circular Kitagawa Scroll Chucks
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      38,007₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide range of lineup. R-SBS Circular for Kitagawa Scroll Chuck

 
Part Number
R-SBS-6-H40
R-SBS-7-H40
R-SBS-9-H40
R-SBS-12-H50
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Mounting bolt hole dimensions
(mm)

₹ 38,007.35

1 Pack(s)

3 Pieces Per Package

8 Day(s) or more 6401654038.112.687.94M813.5

₹ 47,023.36

1 Pack(s)

3 Pieces Per Package

8 Day(s) or more 7401904044.4512.687.94M1017

₹ 54,336.89

1 Piece(s) 8 Day(s) or more 9402304053.9819.0312.7M1219

₹ 94,785.78

1 Pack(s)

3 Pieces Per Package

8 Day(s) or more 12503055063.519.0312.7M1219

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Upper and Lower Divided Jaw Type Compatible Manufacturer Kitagawa
Dimension C(mm) 3.5 Internal diameter(mm) 25 Material S45C
X
whatsapp-qr whatsapp-icon