(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soft Jaw For SBS Long-Jaw Kitagawa Scroll Chucks【3 Pieces Per Package】

Soft Jaw For SBS Long-Jaw Kitagawa Scroll Chucks
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,409₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide range of lineup. SBS Long Jaw for Kitagawa Scroll Chuck

 
Part Number
SBS-7-H48-L150
SBS-9-H48-L150
SBS-12-H48-L180
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCompatible Chuck Nominal Size Dimension A
(mm)
Dimension B
(mm)
Dimension D
(mm)
Dimension G
(mm)
Dimension H
(mm)
Mounting bolt hole dimensions
(mm)
Dimension I
(mm)
Dimension J
(mm)

₹ 21,408.71

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 7150317.9444.45M1017110.812.68

₹ 23,500.96

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 91503112.753.98M121910319.03

₹ 28,627.78

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 121804012.763.5M1219122.319.03

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Upper and Lower Divided Jaw Type Jaw Height(mm) 48
Compatible Manufacturer Kitagawa Dimension C(mm) 48 Dimension E(mm) 3
Dimension F(mm) 3.5 Jaw shape Not tapered Material S45C
X
whatsapp-qr whatsapp-icon