(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A wide range of lineup. For Kitagawa Hydraulic/Air Chucks
Part Number |
---|
T05 |
T06 |
T08 |
T10 |
T12 |
T15 |
T21 |
T-B-05 |
T-HJ-5 |
T-HJ-12 |
T-HJ-24 |
T-KN15 |
TB06 |
TB08 |
TB10 |
TB12 |
TB15 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Compatible Chuck Nominal Size | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension E (mm) | Dimension F (mm) | Dimension G (mm) | Dimension H (mm) | Bolt type | Reference drawing |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,427.27 | 1 Pack(s) | 3 Pieces Per Package | 7 Day(s) or more | Type B 204/205 | 10 | - | 14 | M8 | 9.5 | 5 | 14 | 14.5 | CBK204 | Fig. 1 | ||
₹ 8,427.27 | 1 Pack(s) | 3 Pieces Per Package | 14 Day(s) or more | Type B 206 | 12 | - | 20 | M10 | 11 | 7.5 | 17.5 | 18.5 | CBK206 | Fig. 1 | ||
₹ 9,725.97 | 1 Pack(s) | 3 Pieces Per Package | 5 Day(s) or more | Type B 208 | 14 | - | 25 | M12 | 12 | 8.5 | 20.5 | 20.5 | CBK208 | Fig. 1 | ||
₹ 9,855.84 | 1 Pack(s) | 3 Pieces Per Package | 9 Day(s) or more | Type B 210 | 16 | - | 30 | M12 | 13 | 8.5 | 22.5 | 21.5 | CBK208 | Fig. 1 | ||
₹ 13,246.75 | 1 Pack(s) | 3 Pieces Per Package | 7 Day(s) or more | Type B 212 | 21 | - | 30 | M16 | 16.5 | 11.5 | 28 | 28 | CBK212 | Fig. 1 | ||
₹ 23,181.82 | 1 Pack(s) | 3 Pieces Per Package | 7 Day(s) or more | Type B 15/18 | 24 | 22 | 43 | M20 | 29 | 16.5 | 33.5 | 45.5 | CBKB15 | Fig. 2 | ||
₹ 27,597.40 | 1 Pack(s) | 6 Pieces Per Package | 7 Day(s) or more | Type B 21/24 | 25 | - | 27 | M20 | 26 | 19 | 37.5 | 45 | CBKN21 | Fig. 3 | ||
₹ 10,597.40 | 1 Pack(s) | 3 Pieces Per Package | 7 Day(s) or more | Type B 05 | 10 | - | 18 | M8 | 10 | 5.5 | 14 | 15.5 | CBKB05 | Fig. 1 | ||
₹ 10,597.40 | 1 Pack(s) | 3 Pieces Per Package | 7 Day(s) or more | Type HJ 5 | 10 | - | 19 | M8 | 12.5 | 5.5 | 15 | 18 | - | Fig. 1 | ||
₹ 17,662.34 | 1 Pack(s) | 3 Pieces Per Package | 7 Day(s) or more | Type HJ 12 | 18 | - | 38 | M14 | 20 | 13.5 | 26.5 | 33.5 | CBK012 | Fig. 1 | ||
₹ 44,155.84 | 1 Pack(s) | 3 Pieces Per Package | 13 Day(s) or more | Type HJ 24 | 25 | - | 80 | M20 | 35 | 19 | 40 | 54 | CBKJ24 | Fig. 1 | ||
₹ 26,493.51 | 1 Pack(s) | 3 Pieces Per Package | 7 Day(s) or more | Type B 215 | 25.5 | - | 43 | M20 | 20.25 | 19 | 35 | 39.25 | CBKN15 | Fig. 1 | ||
₹ 8,427.27 | 1 Pack(s) | 3 Pieces Per Package | 7 Day(s) or more | Type B 06 | 12 | - | 20 | M10 | 15 | 7 | 17.5 | 22 | CBK206 | Fig. 1 | ||
₹ 9,272.73 | 1 Pack(s) | 3 Pieces Per Package | 7 Day(s) or more | Type B 08 | 14 | - | 25 | M12 | 16 | 10 | 20.5 | 26 | CBKH08 | Fig. 1 | ||
₹ 9,855.84 | 1 Pack(s) | 3 Pieces Per Package | 5 Day(s) or more | Type B 10 | 16 | - | 30 | M12 | 16 | 10 | 22.5 | 26 | CBKH08 | Fig. 1 | ||
₹ 13,246.75 | 1 Pack(s) | 3 Pieces Per Package | 7 Day(s) or more | Type B 12 | 18 | - | 30 | M14 | 20 | 13.5 | 26.5 | 33.5 | CBKH12 | Fig. 1 | ||
₹ 23,181.82 | 1 Pack(s) | 6 Pieces Per Package | 7 Day(s) or more | Type B 215 | 25.5 | - | 26 | M20 | 20.25 | 19 | 35 | 39.25 | CBKN15 | Fig. 3 |
Loading...
Type | Jaw Nut | Compatible Manufacturer | Kitagawa | Hardness | HRC38 |
---|---|---|---|---|---|
Material | SCM440 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy