(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Soft Jaw For R-HO/B-200/N/HJ Circular (Iron/Aluminum) Kitagawa Hydraulic/Pneumatic Chucks【3 Pieces Per Package】

Soft Jaw For R-HO/B-200/N/HJ Circular (Iron/Aluminum) Kitagawa Hydraulic/Pneumatic Chucks
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      23,175₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Material: S45C
[Features] Grips thin materials, thin plates and pipes without causing deformation and is effective as a countermeasure against chattering.
Material: aluminum alloy (A6061 T6)
[Features] Good cutting performance that significantly reduces soft jaw molding time. The soft jaw material is soft and does not scratch the workpiece. Lightweight, enabling easy jaw replacement. Lower specific gravity compared to iron, curbing the decline in gripping power due to centrifugal force and enabling high-speed rotation cutting.

 
Part Number
ALR-B-205-H32
ALR-B-212-H50
ALR-HO-6-H40
ALR-HO-8-H40
ALR-HO-8-H50
ALR-HO-10-H50
ALR-HO-12A-H50
R-B-204-H32
R-B-205-H32
R-B-212-H50
R-B-212-H70
R-HJ-4-H32
R-HJ-5-H32
R-HJ-6-H40
R-HJ-8-H50
R-HJ-10-H50
R-HO-4-H32
R-HO-5-H32
R-HO-6-H40
R-HO-6-H60
R-HO-8-H40
R-HO-8-H50
R-HO-8-H60
R-HO-10-H40
R-HO-10-H50
R-HO-10-H60
R-HO-10-H80
R-HO-12A-H50
R-HO-15-H70
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Mounting bolt hole dimensions
(mm)
Serration pitch Hardness Internal diameter
(mm)
Material

₹ 30,021.38

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 5321353251443.510M813.51.5 mmHRB5025Aluminum alloy (A6061 T6)

₹ 83,173.53

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 1250300505308121M16231.5 mmHRB5025Aluminum alloy (A6061 T6)

₹ 33,828.42

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 6401694052049.512M10171.5 mmHRB5025Aluminum alloy (A6061 T6)

₹ 37,834.24

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 840200405255114M12191.5 mmHRB5025Aluminum alloy (A6061 T6)

₹ 56,269.82

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 850200505255114M12191.5 mmHRB5025Aluminum alloy (A6061 T6)

₹ 61,563.36

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 1050250505306516M12191.5 mmHRB5025Aluminum alloy (A6061 T6)

₹ 83,269.33

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 1250300505308118M14231.5 mmHRB5025Aluminum alloy (A6061 T6)

₹ 23,270.38

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 432100324142610M813.51.5 mm-25S45C

₹ 24,086.16

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 5321353241443.510M813.51.5 mm-25S45C

₹ 75,796.42

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 1250300505308121M16231.5 mm-25S45C

₹ 95,529.44

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 1270300705308121M16231.5 mm-25S45C

₹ 23,174.58

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 432110324143010M813.51.5 mm-20S45C

₹ 23,901.05

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 5321353241939.510M813.51.5 mm-20S45C

₹ 32,773.27

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 6401694062049.512M10173.0 mm-25S45C

₹ 37,125.31

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 850200506255114M12193.0 mm-25S45C

₹ 47,624.00

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 1050250506306516M12193.0 mm-25S45C

₹ 23,261.47

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 43210032415258M613.51.5 mm-25S45C

₹ 24,068.35

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 5321353241839.510M813.51.5 mm-25S45C

₹ 29,270.47

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 6401694052049.512M10171.5 mm-25S45C

₹ 36,432.05

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 6601696052049.512M10171.5 mm-25S45C

₹ 33,840.15

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 840200405255114M12191.5 mm-25S45C

₹ 47,118.96

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 850200505255114M12191.5 mm-25S45C

₹ 50,395.24

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 860200605255114M12191.5 mm-25S45C

₹ 43,191.78

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 1040250405306516M12191.5 mm-25S45C

₹ 55,722.87

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 1050250505306516M12191.5 mm-25S45C

₹ 60,954.75

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 1060250605306516M12191.5 mm-25S45C

₹ 77,015.31

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 1080250805306516M12191.5 mm-25S45C

₹ 75,986.65

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 1250300505308118M14231.5 mm-25S45C

₹ 135,012.25

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 1570380708439722M20321.5 mm-25S45C

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Kitagawa