(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Soft Jaw For AL-HO/B-200/N/HJ Aluminum Kitagawa Hydraulic/Pneumatic Chucks【3 Pieces Per Package】 (Part Number)

Soft Jaw For AL-HO/B-200/N/HJ Aluminum Kitagawa Hydraulic/Pneumatic Chucks

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,353₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Good cutting performance that significantly reduces soft jaw molding time. The soft jaw material is soft and does not scratch the workpiece. Lower specific gravity compared to iron, curbing the decline in gripping power due to centrifugal force and enabling high-speed rotation cutting.

 
Part Number
AL-N15-H62
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension K
(mm)
Mounting bolt hole dimensions
(mm)
Serration pitch Jaw shape

₹ 26,769.65

1 Pack(s)

3 Pieces Per Package

8 Day(s) or more 1562165626225.588543M20-321.5 mmNot tapered

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Kitagawa
Hardness HRB50 Material Aluminum alloy (A6061 T6)

Please check the type/dimensions/specifications of the part AL-N15-H62 in the Soft Jaw For AL-HO/B-200/N/HJ Aluminum Kitagawa Hydraulic/Pneumatic Chucks series.

Product variants

Part Number
AL-B-206-H28
AL-B-212-H48
AL-HO-10-H42
AL-HO-10-H60
AL-HO-10S-H42
AL-N21-H70
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension K
(mm)
Mounting bolt hole dimensions
(mm)
Serration pitch Jaw shape

₹ 11,966.51

3 Pieces Per Package

1 Pack(s) 8 Day(s) or more 6286626281253420M105171.5 mmTapered

₹ 17,676.67

3 Pieces Per Package

1 Pack(s) 8 Day(s) or more 124812948482156030M1622251.5 mmTapered

₹ 11,924.67

3 Pieces Per Package

1 Pack(s) 8 Day(s) or more 104211040421655030M1217191.5 mmTapered

₹ 16,981.75

3 Pieces Per Package

1 Pack(s) 8 Day(s) or more 106011040601655030M1217191.5 mmTapered

₹ 15,860.96

3 Pieces Per Package

1 Pack(s) 8 Day(s) or more 104211040421656030M123191.5 mmSmall diameter

₹ 46,476.91

3 Pieces Per Package

1 Pack(s) 8 Day(s) or more 217018063702598060M20-323.0 mmNot tapered