(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features] Good cutting performance that significantly reduces soft jaw molding time. The soft jaw material is soft and does not scratch the workpiece. Lower specific gravity compared to iron, curbing the decline in gripping power due to centrifugal force and enabling high-speed rotation cutting.
Part Number |
---|
AL-HO-6-H60 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Compatible Chuck Nominal Size | Jaw Height (mm) | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension E (mm) | Dimension F (mm) | Dimension G (mm) | Dimension H (mm) | Dimension K (mm) | Mounting bolt hole dimensions (mm) | Serration pitch | Jaw shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,966.95 | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) or more | 6 | 60 | 73 | 31 | 60 | 12 | 5 | 38 | 20 | M10 | 13 | 17 | 1.5 mm | Tapered |
Loading...
Type | Soft Jaw | Mounting type | Serrated Type | Compatible Manufacturer | Kitagawa |
---|---|---|---|---|---|
Hardness | HRB50 | Material | Aluminum alloy (A6061 T6) |
Please check the type/dimensions/specifications of the part AL-HO-6-H60 in the Soft Jaw For AL-HO/B-200/N/HJ Aluminum Kitagawa Hydraulic/Pneumatic Chucks series.
Part Number |
---|
AL-HO-10-H42 |
AL-HO-10-H60 |
AL-HO-10S-H42 |
AL-HO-6S-H36 |
AL-HO-8-H37 |
AL-HO-8-H42 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Compatible Chuck Nominal Size | Jaw Height (mm) | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension E (mm) | Dimension F (mm) | Dimension G (mm) | Dimension H (mm) | Dimension K (mm) | Mounting bolt hole dimensions (mm) | Serration pitch | Jaw shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,924.67 | 3 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 10 | 42 | 110 | 40 | 42 | 16 | 5 | 50 | 30 | M12 | 17 | 19 | 1.5 mm | Tapered | ||
₹ 16,981.75 | 3 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 10 | 60 | 110 | 40 | 60 | 16 | 5 | 50 | 30 | M12 | 17 | 19 | 1.5 mm | Tapered | ||
₹ 15,860.96 | 3 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 10 | 42 | 110 | 40 | 42 | 16 | 5 | 60 | 30 | M12 | 3 | 19 | 1.5 mm | Small diameter | ||
₹ 11,177.58 | 3 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 6 | 36 | 73 | 31 | 36 | 12 | 5 | 43 | 20 | M10 | 3 | 17 | 1.5 mm | Small diameter | ||
₹ 10,731.75 | 3 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 8 | 37 | 95 | 35 | 37 | 14 | 5 | 46 | 25 | M12 | 15 | 19 | 1.5 mm | Tapered | ||
₹ 11,851.35 | 3 Pieces Per Package | 1 Pack(s) | 8 Day(s) or more | 8 | 42 | 95 | 35 | 42 | 14 | 5 | 46 | 25 | M12 | 15 | 19 | 1.5 mm | Tapered |