(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soft Jaw For N Long-Jaw Kitagawa Hydraulic/Pneumatic Chucks【3 Pieces Per Package】

Soft Jaw For N Long-Jaw Kitagawa Hydraulic/Pneumatic Chucks
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      51,832₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide range of lineup. N Long Jaw for Kitagawa Hydraulic/Air Chuck

 
Part Number
N15-H72-L200
N15-H72-L250
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDimension A
(mm)
Dimension F
(mm)

₹ 51,832.33

1 Pack(s)

3 Pieces Per Package

8 Day(s) or more 200120

₹ 59,887.71

1 Pack(s)

3 Pieces Per Package

8 Day(s) or more 250170

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Chuck Nominal Size 15
Jaw Height(mm) 72 Compatible Manufacturer Kitagawa Dimension B(mm) 62
Dimension C(mm) 72 Dimension D(mm) 25.5 Dimension E(mm) 8
Dimension G(mm) 43 Dimension H(mm) M20 Serration pitch 1.5 mm
Jaw shape Not tapered Material S45C
X
whatsapp-qr whatsapp-icon