(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Soft Jaw For B-200/Long-Jaw Kitagawa Hydraulic/Pneumatic Chucks

Soft Jaw For B-200/Long-Jaw Kitagawa Hydraulic/Pneumatic Chucks
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      31,034₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide range of lineup. B-200 Long Jaw for Kitagawa Hydraulic/Air Chuck

 
Part Number
B-212-H48-L150
B-212-H48-L170
B-212-H48-L200
B-212-H60-L170
B-212-H60-L200
B-212-H80-L170
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJaw Height
(mm)
Dimension A
(mm)
Dimension C
(mm)
Dimension F
(mm)

₹ 31,034.13

1 Piece(s) 8 Day(s) or more 481504881

₹ 32,522.02

1 Piece(s) 8 Day(s) or more 4817048101

₹ 35,071.40

1 Piece(s) 8 Day(s) or more 4820048131

₹ 35,202.80

1 Piece(s) 8 Day(s) or more 6017060101

₹ 38,095.73

1 Piece(s) 8 Day(s) or more 6020060131

₹ 43,312.31

1 Piece(s) 8 Day(s) or more 8017080101

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Chuck Nominal Size 12
Compatible Manufacturer Kitagawa Dimension B(mm) 48 Dimension D(mm) 21
Dimension E(mm) 5 Dimension G(mm) 30 Dimension H(mm) M16
Mounting bolt hole dimensions(mm) 25 Jaw shape Not tapered Material S45C
X
whatsapp-qr whatsapp-icon