(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Soft Jaw For B-200/B-200 Small Diameter Kitagawa Hydraulic/Pneumatic Chucks【3 Pieces Per Package】 (Part Number)

Soft Jaw For B-200/B-200 Small Diameter Kitagawa Hydraulic/Pneumatic Chucks
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,520₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide range of lineup. B-200/B-200 Small Diameter for Kitagawa Hydraulic/Air Chucks

 
Part Number
B-212-H180
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension K
(mm)
Mounting bolt hole dimensions
(mm)
Jaw shape

₹ 54,461.69

1 Pack(s)

3 Pieces Per Package

8 Day(s) or more 12180129481802156030M162225Tapered

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Kitagawa
Serration pitch 1.5 × 60° Material S45C

Please check the type/dimensions/specifications of the part B-212-H180 in the Soft Jaw For B-200/B-200 Small Diameter Kitagawa Hydraulic/Pneumatic Chucks series.

Product variants

Part Number
B-205-H36
B-205-H48
B-205-H70
B-212-H200
B-212-H220
B-212-H48
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension K
(mm)
Mounting bolt hole dimensions
(mm)
Jaw shape

₹ 4,676.27

3 Pieces Per Package

1 Pack(s) 8 Day(s) or more 5366223361043814M8313.5Small diameter

₹ 5,930.65

3 Pieces Per Package

1 Pack(s) 8 Day(s) or more 5486223481043814M8313.5Small diameter

₹ 10,465.89

3 Pieces Per Package

1 Pack(s) 8 Day(s) or more 5706223701043814M8313.5Small diameter

₹ 61,233.89

3 Pieces Per Package

1 Pack(s) 8 Day(s) or more 12200129482002156030M162225Tapered

₹ 67,314.82

3 Pieces Per Package

1 Pack(s) 8 Day(s) or more 12220129482202156030M162225Tapered

₹ 10,663.49

3 Pieces Per Package

1 Pack(s) 8 Day(s) or more 124812948482156030M162225Tapered