(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A wide range of lineup. B-200/B-200 Small Diameter for Kitagawa Hydraulic/Air Chucks
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Compatible Chuck Nominal Size | Jaw Height (mm) | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension E (mm) | Dimension F (mm) | Dimension G (mm) | Dimension H (mm) | Dimension K (mm) | Mounting bolt hole dimensions (mm) | Jaw shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,520.33 | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) or more | 4 | 23 | 51 | 23 | 23 | 10 | 4 | 27 | 14 | M8 | 3 | 13.5 | Small diameter | ||
₹ 4,532.62 | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) or more | 4 | 36 | 51 | 23 | 36 | 10 | 4 | 27 | 14 | M8 | 3 | 13.5 | Small diameter | ||
₹ 3,761.76 | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) or more | 5 | 27 | 62 | 23 | 27 | 10 | 4 | 38 | 14 | M8 | 3 | 13.5 | Small diameter | ||
₹ 4,676.27 | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) or more | 5 | 36 | 62 | 23 | 36 | 10 | 4 | 38 | 14 | M8 | 3 | 13.5 | Small diameter | ||
₹ 5,930.65 | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) or more | 5 | 48 | 62 | 23 | 48 | 10 | 4 | 38 | 14 | M8 | 3 | 13.5 | Small diameter | ||
₹ 10,465.89 | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) or more | 5 | 70 | 62 | 23 | 70 | 10 | 4 | 38 | 14 | M8 | 3 | 13.5 | Small diameter | ||
₹ 4,699.22 | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) or more | 6 | 28 | 66 | 26 | 28 | 12 | 5 | 34 | 20 | M10 | 5 | 17 | Tapered | ||
₹ 5,205.05 | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) or more | 6 | 40 | 66 | 26 | 40 | 12 | 5 | 34 | 20 | M10 | 5 | 17 | Tapered | ||
₹ 7,422.49 | 1 Pack(s) | 3 Pieces Per Package | 7 Day(s) or more | 6 | 60 | 66 | 26 | 60 | 12 | 5 | 34 | 20 | M10 | 5 | 17 | Tapered | ||
₹ 10,663.49 | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) or more | 12 | 48 | 129 | 48 | 48 | 21 | 5 | 60 | 30 | M16 | 22 | 25 | Tapered | ||
₹ 13,337.36 | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) or more | 12 | 60 | 129 | 48 | 60 | 21 | 5 | 60 | 30 | M16 | 22 | 25 | Tapered | ||
₹ 19,239.64 | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) or more | 12 | 80 | 129 | 48 | 80 | 21 | 5 | 60 | 30 | M16 | 22 | 25 | Tapered | ||
₹ 21,345.49 | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) or more | 12 | 100 | 129 | 48 | 100 | 21 | 5 | 60 | 30 | M16 | 22 | 25 | Tapered | ||
₹ 26,347.11 | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) or more | 12 | 120 | 129 | 48 | 120 | 21 | 5 | 60 | 30 | M16 | 22 | 25 | Tapered | ||
₹ 37,723.95 | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) or more | 12 | 150 | 129 | 48 | 150 | 21 | 5 | 60 | 30 | M16 | 22 | 25 | Tapered | ||
₹ 54,461.69 | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) or more | 12 | 180 | 129 | 48 | 180 | 21 | 5 | 60 | 30 | M16 | 22 | 25 | Tapered | ||
₹ 61,233.89 | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) or more | 12 | 200 | 129 | 48 | 200 | 21 | 5 | 60 | 30 | M16 | 22 | 25 | Tapered | ||
₹ 67,314.82 | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) or more | 12 | 220 | 129 | 48 | 220 | 21 | 5 | 60 | 30 | M16 | 22 | 25 | Tapered | ||
₹ 11,592.85 | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) or more | 12 | 48 | 129 | 48 | 48 | 21 | 5 | 74 | 30 | M16 | 3 | 25 | Small diameter | ||
₹ 14,142.24 | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) or more | 12 | 60 | 129 | 48 | 60 | 21 | 5 | 74 | 30 | M16 | 3 | 25 | Small diameter | ||
₹ 19,049.40 | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) or more | 12 | 80 | 129 | 48 | 80 | 21 | 5 | 74 | 30 | M16 | 3 | 25 | Small diameter | ||
₹ 22,992.20 | 1 Pack(s) | 3 Pieces Per Package | 8 Day(s) or more | 12 | 100 | 129 | 48 | 100 | 21 | 5 | 74 | 30 | M16 | 3 | 25 | Small diameter |
Loading...
Type | Soft Jaw | Mounting type | Serrated Type | Compatible Manufacturer | Kitagawa |
---|---|---|---|---|---|
Serration pitch | 1.5 × 60° | Material | S45C |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy