(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Soft Jaw For HO Long-Jaw Kitagawa Hydraulic/Pneumatic Chucks

Soft Jaw For HO Long-Jaw Kitagawa Hydraulic/Pneumatic Chucks
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22,538₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide range of lineup. HO Long Jaw for Kitagawa Hydraulic/Air Chuck

 
Part Number
HO-8-H48-L150
HO-8-H63-L150
HO-10-H48-L150
HO-10-H63-L150
HO-12A-H48-L150
HO-12A-H48-L170
HO-12A-H48-L200
HO-12A-H60-L170
HO-12A-H70-L200
HO-15-H72-L200
HO-15-H72-L250
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Mounting bolt hole dimensions
(mm)

₹ 22,538.25

1 Piece(s) 8 Day(s) or more 848150354814510125M1219

₹ 30,550.27

1 Piece(s) 8 Day(s) or more 863150356314510125M1219

₹ 24,819.42

1 Piece(s) 8 Day(s) or more 104815040481659030M1219

₹ 34,753.91

1 Piece(s) 8 Day(s) or more 106315040631659030M1219

₹ 26,300.07

1 Piece(s) 8 Day(s) or more 124815048481858130M1423

₹ 27,930.96

1 Piece(s) 8 Day(s) or more 1248170484818510130M1423

₹ 29,617.67

1 Piece(s) 8 Day(s) or more 1248200484818513130M1423

₹ 35,202.80

1 Piece(s) 8 Day(s) or more 1260170486018510130M1423

₹ 40,985.95

1 Piece(s) 8 Day(s) or more 1270200487018513130M1423

₹ 44,609.40

1 Piece(s) 8 Day(s) or more 1572200627222812043M2032

₹ 51,669.64

1 Piece(s) 8 Day(s) or more 1572250627222817043M2032

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Kitagawa
Jaw shape Not tapered Material S45C