(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Soft Jaw HO/HO Small Diameter For Kitagawa Hydraulic/Pneumatic Chucks【1-3 Pieces Per Package】 (Part Number)

Soft Jaw HO/HO Small Diameter For Kitagawa Hydraulic/Pneumatic Chucks
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,616₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide range of lineup. HO/HO Small Diameter for Kitagawa Hydraulic/Air Chucks

 
Part Number
HO-15-H100
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension K
(mm)
Mounting bolt hole dimensions
(mm)
Jaw shape

₹ 34,941.16

1 Pack(s)

3 Pieces Per Package

7 Day(s) or more 15100165621002288543M20-32Not tapered

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Kitagawa
Serration pitch 1.5 × 60° Material S45C

Please check the type/dimensions/specifications of the part HO-15-H100 in the Soft Jaw HO/HO Small Diameter For Kitagawa Hydraulic/Pneumatic Chucks series.

Product variants

Part Number
HO-10-H80
HO-10-H90
HO-10N-H100
HO-15-H62
HO-15-H80
HO-15S-H100
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible Chuck Nominal Size Jaw Height
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G
(mm)
Dimension H
(mm)
Dimension K
(mm)
Mounting bolt hole dimensions
(mm)
Jaw shape

₹ 14,062.98

3 Pieces Per Package

1 Pack(s) 7 Day(s) or more 108011040801655030M121719Tapered

₹ 14,972.89

3 Pieces Per Package

1 Pack(s) 7 Day(s) or more 109011040901655030M121719Tapered

₹ 17,407.31

3 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10100110401001655030M12-19Not tapered

₹ 22,691.69

3 Pieces Per Package

1 Pack(s) 7 Day(s) or more 156216562622288543M20-32Not tapered

₹ 25,318.38

3 Pieces Per Package

1 Pack(s) 7 Day(s) or more 158016562802288543M20-32Not tapered

₹ 44,396.11

1 Piece(s) 7 Day(s) or more 15100165621002289543M201032Small diameter