(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Service Board

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of C63B

  • Mass(g)
    14,500
  • Cardboard dimensions(W×D×Hmm)
    1,100 × 860 × 165
  • Accessory
    Accessory case: 1, wall hanging hooks: 2, wall hanging hook mounting bolts (M8 × 15): 4, adjustment bolts (M8 × 35): 2, washers: 4, instruction manual: 1
  • Board load resistance
    294 N (30 kgf)
  • Hook load resistance
    29 N (3 kgf)
  • Hook wire diameter(mm)
    ø3.5 mm
Part Number
C63B
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 50,735.84

1 Piece(s) 9 Day(s) or more

Basic Specifications

  • Mass(g)
    14,500
  • Cardboard dimensions(W×D×Hmm)
    1,100 × 860 × 165
  • Accessory
    Accessory case: 1, wall hanging hooks: 2, wall hanging hook mounting bolts (M8 × 15): 4, adjustment bolts (M8 × 35): 2, washers: 4, instruction manual: 1
  • Board load resistance
    294 N (30 kgf)
  • Hook load resistance
    29 N (3 kgf)
  • Hook wire diameter(mm)
    ø3.5 mm

Product Description

Quick and easy storage with figures and size indicators, making this an ideal board for managing tools. Putting an emphasis on practicality and to improve functionality, Service Board Carry CSC2000 and Service Board Stand CSS2000 can now be installed more easily.

Specifications of C63B

  • Mass(g)
    14,500
  • Cardboard dimensions(W×D×Hmm)
    1,100 × 860 × 165
  • Accessory
    Accessory case: 1, wall hanging hooks: 2, wall hanging hook mounting bolts (M8 × 15): 4, adjustment bolts (M8 × 35): 2, washers: 4, instruction manual: 1
  • Board load resistance
    294 N (30 kgf)
  • Hook load resistance
    29 N (3 kgf)
  • Hook wire diameter(mm)
    ø3.5 mm
Part Number
C63B
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 50,735.84

1 Piece(s) 9 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon