(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Tapered thread gauge used for R (Rc, Rp) testing specified in JIS B0203, and single tapered pipe thread (PT) plug gauge for pipes.
When flange is within range of notch on gauge, it will pass.
Part Number |
---|
PT1/2-TP |
PT1/4-TP |
PT1/8-TP |
PT1/16-TP |
PT1-TP |
PT3/4-TP |
PT3/8-TP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal | Pitch P | L Size (mm) | B Size (mm) | Dimension L (mm) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 25,866.96 | 1 Piece(s) | 10 Day(s) or more | 10 | 1/2 | 14 | 106 | 13.8 | 12.24 | ||
₹ 19,951.29 | 1 Piece(s) | 10 Day(s) or more | 10 | 1/4 | 19 | 86 | 14 | 9.02 | ||
₹ 18,871.42 | 1 Piece(s) | 5 Day(s) or more | 10 | 1/8 | 28 | 70 | 8 | 6.01 | ||
₹ 22,572.20 | 1 Piece(s) | 23 Day(s) or more | 10 | 1/16 | 28 | 61 | 7 | 6.01 | ||
₹ 35,297.65 | 1 Piece(s) | 7 Day(s) or more | 10 | 1 | 11 | 129 | 23.4 | 15.59 | ||
₹ 30,147.96 | 1 Piece(s) | 7 Day(s) or more | 10 | 3/4 | 14 | 106 | 12.4 | 13.61 | ||
₹ 22,895.58 | 1 Piece(s) | 7 Day(s) or more | 10 | 3/8 | 19 | 91 | 11.6 | 9.36 |
Loading...
Hardness(HRC) | 58~64 | Material | SKS31 | RoHS Compliant | ○ |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy