(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

3-Jaw Scroll Chuck SK Series (Soft Jaw / Hard Jaw Combination Type) (Part Number)

3-Jaw Scroll Chuck SK Series (Soft Jaw / Hard Jaw Combination Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 前面取付仕様/前面・背面取付兼用仕様
  • 背面取付仕様
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      55,926₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Soft jaw not included.
  • A soft jaw for Kitagawa scroll chucks can be used. (Giga Selection SBS Type soft jaws can also be used)
  • On the dimensional drawing, there is a mounting hole both on the front and on the back side. With the back side mounting specification, the front mounting hole is not available.

Product Description

[Features]
· With the hard jaw, both internal and external diameter gripping are possible with a single jaw by reversing the top jaw.
· The hard jaw is ideal for heavy duty cutting and the soft jaw is ideal for light cutting and precision machining.
· Meehanite cast iron is used for the chuck main body. Superior durability and ideal for use at high-speed rotation.

 
Part Number
SK-10H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipChuck Outer Diameter
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G back side Dimension G front Dimension H
(mm)
Dimension J
(mm)
Dimension K
(mm)
Dimension L
(mm)
External diameter gripping range
(ø)
Internal diameter gripping range
(ø)
Mount Allowable handle torque
(kgf/m)
Gripping force
(kgf)
Moment of inertia
(kgf·m2)
Mass
(kg)
Allowable maximum rotation speed
(r.p.m.)

₹ 130,252.35

1 Piece(s) 8 Day(s) or more 273273872302508983-M12M12 × 90100.53556.71212 to 26080 to 250For both front and back side mounting19.54,8000.2629.72,500

Loading...

  1. 1

Basic Information

Type Lathe Chuck Number of Jaws 3

Please check the type/dimensions/specifications of the part SK-10H in the 3-Jaw Scroll Chuck SK Series (Soft Jaw / Hard Jaw Combination Type) series.

Product variants

Part Number
SK-12
SK-12H
SK-6H
SK-7H
SK-8H
SK-9H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipChuck Outer Diameter
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G back side Dimension G front Dimension H
(mm)
Dimension J
(mm)
Dimension K
(mm)
Dimension L
(mm)
External diameter gripping range
(ø)
Internal diameter gripping range
(ø)
Mount Allowable handle torque
(kgf/m)
Gripping force
(kgf)
Moment of inertia
(kgf·m2)
Mass
(kg)
Allowable maximum rotation speed
(r.p.m.)

₹ 247,268.33

1 Piece(s) 17 Day(s) or more 3103109626028510573-M12-114.54056.81415 to 30090 to 290Back side mounting21.05,1000.5843.52,200

₹ 247,268.33

1 Piece(s) 8 Day(s) or more 3103109626028510573-M12M12 × 110114.54056.81415 to 30090 to 290For both front and back side mounting21.05,1000.5843.52,200

₹ 55,925.60

1 Piece(s) 8 Day(s) or more 16716767130147455.53-M10M10 × 70722640.2104 to 16055 to 150For both front and back side mounting9.03,3000.0394,000

₹ 67,233.40

1 Piece(s) 8 Day(s) or more 19219276.5155172585.53-M10M10 × 8081.22842118 to 18062 to 170For both front and back side mounting11.03,6000.0613.83,500

₹ 68,744.80

1 Piece(s) 8 Day(s) or more 20020076.5160176585.53-M10M10 × 80822842118 to 19062 to 180For both front and back side mounting11.03,6000.0715.53,200

₹ 96,928.18

1 Piece(s) 8 Day(s) or more 232232841902107063-M12M12 × 9090.93251.21211 to 22070 to 210For both front and back side mounting15.03,9000.16222,900