(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

3-Jaw Scroll Chuck SK Series (Soft Jaw / Hard Jaw Combination Type) (Part Number)

3-Jaw Scroll Chuck SK Series (Soft Jaw / Hard Jaw Combination Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 前面取付仕様/前面・背面取付兼用仕様
  • 背面取付仕様
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      55,926₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Soft jaw not included.
  • A soft jaw for Kitagawa scroll chucks can be used. (Giga Selection SBS Type soft jaws can also be used)
  • On the dimensional drawing, there is a mounting hole both on the front and on the back side. With the back side mounting specification, the front mounting hole is not available.

Product Description

[Features]
· With the hard jaw, both internal and external diameter gripping are possible with a single jaw by reversing the top jaw.
· The hard jaw is ideal for heavy duty cutting and the soft jaw is ideal for light cutting and precision machining.
· Meehanite cast iron is used for the chuck main body. Superior durability and ideal for use at high-speed rotation.

 
Part Number
SK-9H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipChuck Outer Diameter
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G back side Dimension G front Dimension H
(mm)
Dimension J
(mm)
Dimension K
(mm)
Dimension L
(mm)
External diameter gripping range
(ø)
Internal diameter gripping range
(ø)
Mount Allowable handle torque
(kgf/m)
Gripping force
(kgf)
Moment of inertia
(kgf·m2)
Mass
(kg)
Allowable maximum rotation speed
(r.p.m.)

₹ 96,928.18

1 Piece(s) 8 Day(s) or more 232232841902107063-M12M12 × 9090.93251.21211 to 22070 to 210For both front and back side mounting15.03,9000.16222,900

Loading...

  1. 1

Basic Information

Type Lathe Chuck Number of Jaws 3

Please check the type/dimensions/specifications of the part SK-9H in the 3-Jaw Scroll Chuck SK Series (Soft Jaw / Hard Jaw Combination Type) series.

Product variants

Part Number
SK-10H
SK-12
SK-12H
SK-6H
SK-7H
SK-8H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipChuck Outer Diameter
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G back side Dimension G front Dimension H
(mm)
Dimension J
(mm)
Dimension K
(mm)
Dimension L
(mm)
External diameter gripping range
(ø)
Internal diameter gripping range
(ø)
Mount Allowable handle torque
(kgf/m)
Gripping force
(kgf)
Moment of inertia
(kgf·m2)
Mass
(kg)
Allowable maximum rotation speed
(r.p.m.)

₹ 130,252.35

1 Piece(s) 8 Day(s) or more 273273872302508983-M12M12 × 90100.53556.71212 to 26080 to 250For both front and back side mounting19.54,8000.2629.72,500

₹ 247,268.33

1 Piece(s) 17 Day(s) or more 3103109626028510573-M12-114.54056.81415 to 30090 to 290Back side mounting21.05,1000.5843.52,200

₹ 247,268.33

1 Piece(s) 8 Day(s) or more 3103109626028510573-M12M12 × 110114.54056.81415 to 30090 to 290For both front and back side mounting21.05,1000.5843.52,200

₹ 55,925.60

1 Piece(s) 8 Day(s) or more 16716767130147455.53-M10M10 × 70722640.2104 to 16055 to 150For both front and back side mounting9.03,3000.0394,000

₹ 67,233.40

1 Piece(s) 8 Day(s) or more 19219276.5155172585.53-M10M10 × 8081.22842118 to 18062 to 170For both front and back side mounting11.03,6000.0613.83,500

₹ 68,744.80

1 Piece(s) 8 Day(s) or more 20020076.5160176585.53-M10M10 × 80822842118 to 19062 to 180For both front and back side mounting11.03,6000.0715.53,200