(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· With the hard jaw, both internal and external diameter gripping are possible with a single jaw by reversing the top jaw.
· The hard jaw is ideal for heavy duty cutting and the soft jaw is ideal for light cutting and precision machining.
· Meehanite cast iron is used for the chuck main body. Superior durability and ideal for use at high-speed rotation.
Part Number |
---|
SK-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Chuck Outer Diameter (mm) | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension E (mm) | Dimension F (mm) | Dimension G back side | Dimension G front | Dimension H (mm) | Dimension J (mm) | Dimension K (mm) | Dimension L (mm) | External diameter gripping range (ø) | Internal diameter gripping range (ø) | Mount | Allowable handle torque (kgf/m) | Gripping force (kgf) | Moment of inertia (kgf·m2) | Mass (kg) | Allowable maximum rotation speed (r.p.m.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 247,268.33 | 1 Piece(s) | 17 Day(s) or more | 310 | 310 | 96 | 260 | 285 | 105 | 7 | 3-M12 | - | 114.5 | 40 | 56.8 | 14 | 15 to 300 | 90 to 290 | Back side mounting | 21.0 | 5,100 | 0.58 | 43.5 | 2,200 |
Loading...
Type | Lathe Chuck | Number of Jaws | 3 |
---|
Please check the type/dimensions/specifications of the part SK-12 in the 3-Jaw Scroll Chuck SK Series (Soft Jaw / Hard Jaw Combination Type) series.
Part Number |
---|
SK-10H |
SK-12H |
SK-6H |
SK-7H |
SK-8H |
SK-9H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Chuck Outer Diameter (mm) | Dimension A (mm) | Dimension B (mm) | Dimension C (mm) | Dimension D (mm) | Dimension E (mm) | Dimension F (mm) | Dimension G back side | Dimension G front | Dimension H (mm) | Dimension J (mm) | Dimension K (mm) | Dimension L (mm) | External diameter gripping range (ø) | Internal diameter gripping range (ø) | Mount | Allowable handle torque (kgf/m) | Gripping force (kgf) | Moment of inertia (kgf·m2) | Mass (kg) | Allowable maximum rotation speed (r.p.m.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 130,252.35 | 1 Piece(s) | 8 Day(s) or more | 273 | 273 | 87 | 230 | 250 | 89 | 8 | 3-M12 | M12 × 90 | 100.5 | 35 | 56.7 | 12 | 12 to 260 | 80 to 250 | For both front and back side mounting | 19.5 | 4,800 | 0.26 | 29.7 | 2,500 | ||
₹ 247,268.33 | 1 Piece(s) | 8 Day(s) or more | 310 | 310 | 96 | 260 | 285 | 105 | 7 | 3-M12 | M12 × 110 | 114.5 | 40 | 56.8 | 14 | 15 to 300 | 90 to 290 | For both front and back side mounting | 21.0 | 5,100 | 0.58 | 43.5 | 2,200 | ||
₹ 55,925.60 | 1 Piece(s) | 8 Day(s) or more | 167 | 167 | 67 | 130 | 147 | 45 | 5.5 | 3-M10 | M10 × 70 | 72 | 26 | 40.2 | 10 | 4 to 160 | 55 to 150 | For both front and back side mounting | 9.0 | 3,300 | 0.03 | 9 | 4,000 | ||
₹ 67,233.40 | 1 Piece(s) | 8 Day(s) or more | 192 | 192 | 76.5 | 155 | 172 | 58 | 5.5 | 3-M10 | M10 × 80 | 81.2 | 28 | 42 | 11 | 8 to 180 | 62 to 170 | For both front and back side mounting | 11.0 | 3,600 | 0.06 | 13.8 | 3,500 | ||
₹ 68,744.80 | 1 Piece(s) | 8 Day(s) or more | 200 | 200 | 76.5 | 160 | 176 | 58 | 5.5 | 3-M10 | M10 × 80 | 82 | 28 | 42 | 11 | 8 to 190 | 62 to 180 | For both front and back side mounting | 11.0 | 3,600 | 0.07 | 15.5 | 3,200 | ||
₹ 96,928.18 | 1 Piece(s) | 8 Day(s) or more | 232 | 232 | 84 | 190 | 210 | 70 | 6 | 3-M12 | M12 × 90 | 90.9 | 32 | 51.2 | 12 | 11 to 220 | 70 to 210 | For both front and back side mounting | 15.0 | 3,900 | 0.16 | 22 | 2,900 |