(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3-Jaw Scroll Chuck SC Series (Hard Jaw Type)

3-Jaw Scroll Chuck SC Series (Hard Jaw Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 前面取付仕様/前面・背面取付兼用仕様
  • 背面取付仕様
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      45,801₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Not compatible with soft jaws.
  • On the dimensional drawing, there is a mounting hole both on the front and on the back side. With the back side mounting specification, the front mounting hole is not available.

Product Description

[Features]
· Includes both internal and external jaws that are interchangeable depending on the application.
· High durability and economical, ideal for low volume production of a wide variety of goods.
· Meehanite cast iron is used for the chuck main body. Superior durability and ideal for use at high-speed rotation.

 
Part Number
SC-5H
SC-7H
SC-9H
SC-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipChuck Outer Diameter
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension F
(mm)
Dimension G back side Dimension G front Dimension H
(mm)
Dimension J
(mm)
Dimension K
(mm)
Dimension L
(mm)
External diameter gripping range
(ø)
Internal diameter gripping range
(ø)
Mount Allowable handle torque
(kgf/m)
Gripping force
(kgf)
Moment of inertia
(kgf·m2)
Mass
(kg)
Allowable maximum rotation speed
(r.p.m.)

₹ 45,801.27

1 Piece(s) 8 Day(s) or more 13213260100115324.83-M8M8 × 70501620.383 to 11033 to 100For both front and back side mounting6.51,5000.015.22,500

₹ 55,815.11

1 Piece(s) 8 Day(s) or more 19219276.5155172585.53-M10M10 × 807721.529.4114 to 18056 to 170For both front and back side mounting11.03,6000.0614.23,500

₹ 75,331.56

1 Piece(s) 8 Day(s) or more 232232841902107063-M12M12 × 90872435.6125 to 22062 to 210For both front and back side mounting15.03,9000.1522.72,900

₹ 209,188.53

1 Piece(s) 10 Day(s) or more 3103109626028510573-M12-1103045.61410 to 30086 to 290Back side mounting21.05,1000.5844.82,200

Loading...

  1. 1

Basic Information

Type Lathe Chuck Number of Jaws 3
X
whatsapp-qr whatsapp-icon