• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
BiCut Double Power Cutter (Classic)

Click this image to zoom it.

Move the mouse over the image to zoom

BiCut Double Power Cutter (Classic)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· This is a BiCut double power cutter with a classic handle.

(i)Caution

  • The image shown is a representative image.

Basic Specifications

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    200
  • Iron Wire Cutting Capacity(φ/mm)
    3.5
  • Piano Wire Cutting Capacity(φ/mm)
    3
  • Tip Width(mm)
    8
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : Z18001200
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    200
  • Iron Wire Cutting Capacity(φ/mm)
    3.5
  • Piano Wire Cutting Capacity(φ/mm)
    3
  • Tip Width(mm)
    8
  • Weight(g)
    310
  • Features
    No blister
8 Day(s) or more
-

Part Number : Z18001200SB
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    200
  • Iron Wire Cutting Capacity(φ/mm)
    3.5
  • Piano Wire Cutting Capacity(φ/mm)
    3
  • Tip Width(mm)
    8
  • Weight(g)
    310
  • Features
    Has blister

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)