Offset Grind Stone

Offset Grind Stone

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Excellent grinding force at a low price. Standard offset grind stone.
· Grind stone for general-purpose grinding that can be used in a wide range of fields.
· Superior cost performance and workability.
[Applications]
· For general steel materials and cast metal

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LB100X6-24
LB100X6-36
LB125X6-24
LB125X6-36
LB180X6-24
LB180X6-36
Part NumberVolume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
17 Day(s) or more 1001524
17 Day(s) or more 1001536
17 Day(s) or more 1252224
17 Day(s) or more 1252236
17 Day(s) or more 1802224
17 Day(s) or more 1802236

Loading...

  1. 1

Basic Information

Thickness(mm) 6 Features Cutting Capacity Emphasis

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)