(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Type K Thermocouple Digital Thermometer TS-001

Type K Thermocouple Digital Thermometer TS-001
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,487₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Various sensor probes are available to suit a wide range of applications.
· With instantaneous, maximum and minimum value functions.
[Applications]
· For measuring temperature.

Part Number
T-001
T-002
T-004
T-005
T-008
TS-001-OPTION-CASE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTemperature Measuring Range
(°C)

₹ 7,633.56

1 Piece(s) 12 Day(s) or more MAX500

₹ 7,312.11

1 Piece(s) 13 Day(s) or more MAX400

₹ 9,994.91

1 Piece(s) 13 Day(s) or more MAX500

₹ 9,994.91

1 Piece(s) 13 Day(s) or more MAX400

₹ 9,457.82

1 Piece(s) 10 Day(s) or more MAX650

₹ 5,486.51

1 Piece(s) 13 Day(s) or more -

Loading...

  1. 1

Basic Information

Product Type Other Accessory
X
whatsapp-qr whatsapp-icon