(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Single Steel Pin Gauge PG Series Plus

Single Steel Pin Gauge PG Series Plus
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,057₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pin gauge manufactured to either + or - 2 to 5 μm for the nominal dimensions.
Includes certification

 
Part Number
PG+0.200-PLUS
PG+0.210-PLUS
PG+0.220-PLUS
PG+0.230-PLUS
PG+0.240-PLUS
PG+0.250-PLUS
PG+0.260-PLUS
PG+0.270-PLUS
PG+0.280-PLUS
PG+0.290-PLUS
PG+0.300-PLUS
PG+0.325-PLUS
PG+0.350-PLUS
PG+0.375-PLUS
PG+0.400-PLUS
PG+0.425-PLUS
PG+0.450-PLUS
PG+0.475-PLUS
PG+0.500-PLUS
PG+0.525-PLUS
PG+0.550-PLUS
PG+0.575-PLUS
PG+0.600-PLUS
PG+0.625-PLUS
PG+0.650-PLUS
PG+0.675-PLUS
PG+0.700-PLUS
PG+0.725-PLUS
PG+0.750-PLUS
PG+0.775-PLUS
PG+0.800-PLUS
PG+0.825-PLUS
PG+0.850-PLUS
PG+0.875-PLUS
PG+0.900-PLUS
PG+0.925-PLUS
PG+0.950-PLUS
PG+0.975-PLUS
PG+1.000-PLUS
PG+1.025-PLUS
PG+1.050-PLUS
PG+1.075-PLUS
PG+1.100-PLUS
PG+1.125-PLUS
PG+1.150-PLUS
PG+1.175-PLUS
PG+1.200-PLUS
PG+1.225-PLUS
PG+1.250-PLUS
PG+1.275-PLUS
PG+1.300-PLUS
PG+1.325-PLUS
PG+1.350-PLUS
PG+1.375-PLUS
PG+1.400-PLUS
PG+1.425-PLUS
PG+1.450-PLUS
PG+1.475-PLUS
PG+1.500-PLUS
PG+1.525-PLUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipGauge Diameter Overall length L
(mm)
Diameter Accuracy
(µm)

₹ 1,814.69

1 Piece(s) 6 Day(s) or more 0.240+2 to +5

₹ 1,814.69

1 Piece(s) 6 Day(s) or more 0.2140+2 to +5

₹ 1,814.69

1 Piece(s) 6 Day(s) or more 0.2240+2 to +5

₹ 1,814.69

1 Piece(s) 6 Day(s) or more 0.2340+2 to +5

₹ 1,814.69

1 Piece(s) 6 Day(s) or more 0.2440+2 to +5

₹ 1,814.69

1 Piece(s) 6 Day(s) or more 0.2540+2 to +5

₹ 1,814.69

1 Piece(s) 6 Day(s) or more 0.2640+2 to +5

₹ 1,814.69

1 Piece(s) 6 Day(s) or more 0.2740+2 to +5

₹ 1,814.69

1 Piece(s) 6 Day(s) or more 0.2840+2 to +5

₹ 1,814.69

1 Piece(s) 6 Day(s) or more 0.2940+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.340+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.32540+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.3540+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.37540+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.440+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.42540+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.4540+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.47540+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.540+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.52540+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.5540+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.57540+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.640+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.62540+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.6540+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.67540+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.740+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.72540+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.7540+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.77540+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.840+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.82540+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.8540+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.87540+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.940+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.92540+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.9540+2 to +5

₹ 1,253.47

1 Piece(s) 6 Day(s) or more 0.97540+2 to +5

₹ 1,056.58

1 Piece(s) 6 Day(s) or more 150+2 to +5

₹ 1,056.58

1 Piece(s) 6 Day(s) or more 1.02550+2 to +5

₹ 1,056.58

1 Piece(s) 6 Day(s) or more 1.0550+2 to +5

₹ 1,056.58

1 Piece(s) 6 Day(s) or more 1.07550+2 to +5

₹ 1,056.58

1 Piece(s) 6 Day(s) or more 1.150+2 to +5

₹ 1,056.58

1 Piece(s) 6 Day(s) or more 1.12550+2 to +5

₹ 1,056.58

1 Piece(s) 6 Day(s) or more 1.1550+2 to +5

₹ 1,056.58

1 Piece(s) 6 Day(s) or more 1.17550+2 to +5

₹ 1,056.58

1 Piece(s) 6 Day(s) or more 1.250+2 to +5

₹ 1,056.58

1 Piece(s) 6 Day(s) or more 1.22550+2 to +5

₹ 1,056.58

1 Piece(s) 6 Day(s) or more 1.2550+2 to +5

₹ 1,056.95

1 Piece(s) 6 Day(s) or more 1.27550+2 to +5

₹ 1,056.95

1 Piece(s) 6 Day(s) or more 1.350+2 to +5

₹ 1,056.95

1 Piece(s) 6 Day(s) or more 1.32550+2 to +5

₹ 1,056.95

1 Piece(s) 6 Day(s) or more 1.3550+2 to +5

₹ 1,056.95

1 Piece(s) 6 Day(s) or more 1.37550+2 to +5

₹ 1,056.95

1 Piece(s) 6 Day(s) or more 1.450+2 to +5

₹ 1,056.95

1 Piece(s) 6 Day(s) or more 1.42550+2 to +5

₹ 1,056.95

1 Piece(s) 6 Day(s) or more 1.4550+2 to +5

₹ 1,056.95

1 Piece(s) 6 Day(s) or more 1.47550+2 to +5

₹ 1,056.95

1 Piece(s) 6 Day(s) or more 1.550+2 to +5

₹ 1,056.95

1 Piece(s) 6 Day(s) or more 1.52550+2 to +5

Loading...

Basic Information

Product Model Pin Gauge Set / Single Item Classfication Single Item Hardness(HV) 650 or greater
Roundness / Cylindricity(µm) 1.5