Multi-Hook MTF-13A

Multi-Hook MTF-13A

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Applications]
· For carrying gloves/towels, etc.
[Features]
· Carabiner hook can be attached to a wide variety of locations

Basic Specifications

  • Package Size(mm)
    H220 × W65 × D18
  • Mass(g)
    41
  • JAN Code
    4907052655317

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : 1180967
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Package Size(mm)
    H220 × W65 × D18
  • Mass(g)
    41
  • JAN Code
    4907052655317

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)