Hex Wrench Ballpoint 7-Pc. Set

Hex Wrench Ballpoint 7-Pc. Set

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· It doesn't matter what direction the hex bolt head is facing, it can even tighten at an angle!
[Specifications]
· Tempering hardness: HRC-50 to 57
· Material: Cr-V Steel

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : 1155000
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Ballpoint
  • Single Product/Set Classification
    Set Product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)