Universal Needle-Nose Pliers

Universal Needle-Nose Pliers

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Applications]
· Cutting
· Grasping
· Bending
· Crimping
[Features]
· With non-slip grip
[Specifications]
· Cutting capability: approx. ø1.2 mm iron wire

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Iron Wire Cutting Capacity(φ/mm)
    1.2
  • Weight(g)
    133
  • JAN Code
    4907052201187

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : 1118530
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Iron Wire Cutting Capacity(φ/mm)
    1.2
  • Weight(g)
    133
  • JAN Code
    4907052201187

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)