• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Molded Grip Nippers 150 mm

Molded Grip Nippers 150 mm

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Applications]
· Cutting
[Features]
· For hard and soft wires.
[Specifications]
· Cutting capability: approx. ø1.8 mm iron wire

Basic Specifications

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Iron Wire Cutting Capacity(φ/mm)
    1.8
  • Weight(g)
    190
  • JAN Code
    4907052200012

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : 1100910
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Iron Wire Cutting Capacity(φ/mm)
    1.8
  • Weight(g)
    190
  • JAN Code
    4907052200012

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)