(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Molded Grip Pliers 175 mm

Molded Grip Pliers 175 mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1100900

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Iron Wire Cutting Capacity(φ/mm)
    1.8
  • Weight(g)
    287
  • JAN Code
    4907052200005
Part Number
1100900
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 653.33

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Iron Wire Cutting Capacity(φ/mm)
    1.8
  • Weight(g)
    287
  • JAN Code
    4907052200005

Product Description

[Applications]
· Grasping/cutting/bending
[Features]
· For cutting, bending etc. of wires.
[Specifications]
· Cutting capability: approx. ø1.8 mm iron wire

Specifications of 1100900

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Iron Wire Cutting Capacity(φ/mm)
    1.8
  • Weight(g)
    287
  • JAN Code
    4907052200005
Part Number
1100900
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 653.33

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1