Cutter Mat A1

Cutter Mat A1

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Features]
· Both sides are usable.
· With convenient 10-mm graph and angle gradation
[Specifications]
· Material: PVC

Basic Specifications

  • Product Model
    Other
  • Package Size(mm)
    H900 × W600 × D5
  • Weight(g)
    2,130
  • JAN Code
    4907052168008

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : 1068275
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Other
  • Package Size(mm)
    H900 × W600 × D5
  • Weight(g)
    2,130
  • JAN Code
    4907052168008

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)