(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
45 mm Clamp

45 mm Clamp

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • CS4550
  • CS4550 (使用時)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,793₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The strong CS4550 clamp with its special soft grip expands onto round and flat surfaces up to 45 mm.

45 mm Clamp: Related Image

Part Number
CS4500
CS4550
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipScrew Hole Size

₹ 6,792.80

1 Piece(s) 5 Day(s) or more 1/4, 3/8

₹ 7,450.44

1 Piece(s) 5 Day(s) or more M6, M8, 1/4, 3/8

Loading...

  1. 1
 

Basic Information

Product Model Parts for Magnet Stand
X
whatsapp-qr whatsapp-icon