Loading...

Grinding Stone With Hexagonal Shaft For Metals, Ball Type

Brand :
EARTH MAN

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Applications]
· For grinding and removing burrs and rust from general steel materials
[Specifications]
· 6.35 mm hexagonal shaft
· Particle size: WA60
· Max. rotational speed: 5,000 min-1
· Nominal dimensions: Diameter 25 mm, grindstone length 25 mm

Grinding Stone With Hexagonal Shaft For Metals, Ball Type | EARTH MAN | MISUMI India