(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Grinding Stone With Hexagonal Shaft For Stainless Steel, Disc Type

Grinding Stone With Hexagonal Shaft For Stainless Steel, Disc Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      625₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Applications]
· For grinding and removing burrs from stainless steel and general steel materials
[Specifications]
· 6.35 mm hexagonal shaft
· Particle size: WA60
· Max. rotational speed: 5,000 min-1
· Nominal dimensions: Diameter 30 mm, grindstone length 10 mm

 
Part Number
1307739
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 625.20

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Grindstone Particle Size(#) WA60 Shaft Diameter(mm) 6.35
Grinding Wheel Length(mm) 10 Package Size(mm) H125 × W50 × D35 Weight(g) 34
Maximum Operating Rotational Speed(min-1) 5,000 JAN Code 4907052373327 Specifications Nominal dimensions: Diameter 30 mm

Please check the type/dimensions/specifications of the part 1307739 in the Grinding Stone With Hexagonal Shaft For Stainless Steel, Disc Type series.