(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Quick Release Clamp 255 mm QRC-255

Quick Release Clamp 255 mm QRC-255
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,234₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· For carpentry work and model building
[Features]
· Simply grip the grip to clamp
· Change the angle and fix using the movable chuck
· Simply pull the lever to release the lock
[Specifications]
· Opening width: approx. 60 mm

 
Part Number
1138980
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,233.99

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1138980 in the Quick Release Clamp 255 mm QRC-255 series.

X
whatsapp-qr whatsapp-icon