(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Slide Type F Clamp 150 mm

Slide Type F Clamp 150 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      798₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· For welding work, material clamping, etc.
[Features]
· Slide type for superior workability
[Specifications]
· Max. opening width: approx. 150 mm

 
Part Number
1138520
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 797.98

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1138520 in the Slide Type F Clamp 150 mm series.